Cost-effective DPAK drop-in replacement for consumer applications. Infineon provides the first complete high-voltage MOSFET portfolio in a SOT-223 package worldwide to reduce the overall bill of material (BOM) while maintaining full compatibility to a DPAK footprint. The SOT-223 package is available with the latest CoolMOS™ superjunction technologies tailored for consumer applications.
Key Features
- DPAK compatible footprint
- Lowest package cost
- Reduces size and thickness
- Rthjc 17-21 K/W
Applications
Products
About
Infineon has revolutionized the MOSFET game with the CoolMOS™ superjunction technology, now available in a SOT-223 package.
This cost-effective DPAK drop-in replacement is perfect for consumer applications and will significantly reduce your bill of material (BOM).
Infineon's high-voltage MOSFET portfolio offers full compatibility to a DPAK footprint while providing superior performance.
Infineon has made it easier and more cost-effective than ever before to reduce the overall BOM for consumer applications with the introduction of the first complete high-voltage MOSFET portfolio in a SOT-223 package. The CoolMOS™ superjunction technologies fit directly into a DPAK footprint, providing the next level in efficient power conversion and improved power density.
Utilizing Infineon's cost-effective SOT-223, CoolMOS™ MOSFETs allow for superior performance in high-voltage and denser high-ohmic applications, compared to DPAK solutions. This is due to their smallest geometry per RDS(on) (drain-source on resistance) and reduced overall BOM costs. As a result of this shift, users benefit from smaller package dimensions, an improved footprint, and greater efficiency. Furthermore, the SOT-223 package offers no thermal limitations when plugging into the compatible DPAK footprint, making it the most effective solution for these applications.
Infineon has revolutionized the MOSFET game with the CoolMOS™ superjunction technology, now available in a SOT-223 package.
This cost-effective DPAK drop-in replacement is perfect for consumer applications and will significantly reduce your bill of material (BOM).
Infineon's high-voltage MOSFET portfolio offers full compatibility to a DPAK footprint while providing superior performance.
Infineon has made it easier and more cost-effective than ever before to reduce the overall BOM for consumer applications with the introduction of the first complete high-voltage MOSFET portfolio in a SOT-223 package. The CoolMOS™ superjunction technologies fit directly into a DPAK footprint, providing the next level in efficient power conversion and improved power density.
Utilizing Infineon's cost-effective SOT-223, CoolMOS™ MOSFETs allow for superior performance in high-voltage and denser high-ohmic applications, compared to DPAK solutions. This is due to their smallest geometry per RDS(on) (drain-source on resistance) and reduced overall BOM costs. As a result of this shift, users benefit from smaller package dimensions, an improved footprint, and greater efficiency. Furthermore, the SOT-223 package offers no thermal limitations when plugging into the compatible DPAK footprint, making it the most effective solution for these applications.